SNVSAV4B January 2018 – October 2018 TLV6710
PRODUCTION DATA.
VDD = 1.8 V |
VDD = 1.8 V |
Input step ±200 mV |
VDD = 1.8 V | ||
VDD = 5 V | ||
VDD = 5 V, VINA = 410 mV, VINB = 390 mV, VPULLUP = 3.3 V | ||
VDD = 24 V |
VDD = 1.8 V |
VDD = 1.8 V |
Input step ±200 mV |
VDD = 12 V | ||
VDD = 5 V, VINA = 390 mV, VINB = 410 mV, VPULLUP = 3.3 V | ||