SLVSB67C November 2011 – June 2017 TLV70012-Q1 , TLV70018-Q1
PRODUCTION DATA.
PIN | DESCRIPTION | |
---|---|---|
NO. | NAME | |
1 | IN | Input pin. A small 1-μF ceramic capacitor is recommended from this pin to ground to assure stability and good transient performance.(1) |
2 | GND | Ground pin |
3 | EN | Enable pin. Driving EN over 0.9 V turns on the regulator. Driving EN below 0.4 V puts the regulator into shutdown mode and reduces operating current to 1 μA, nominal. |
4 | NC | No connection. This pin can be tied to ground to improve thermal dissipation. |
5 | OUT | Regulated output voltage pin. A small 1-μF ceramic capacitor is needed from this pin to ground to assure stability.(1) |