SBVS292C July 2016 – June 2018
PRODUCTION DATA.
Table 1 shows example design parameters and values for this typical application.
PARAMETER | VALUE |
---|---|
Input voltage range | 2 V to 5.5 V |
Output voltage | 2.2 V, 2.8 V, 3.2 V |
Output current rating | 200 mA |
Effective output capacitor range | > 0.1 µF |
Maximum output capacitor ESR range | < 200 mΩ |