SLVSC35D August 2013 – July 2019 TLV702-Q1
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |||
---|---|---|---|---|---|---|---|---|
DC output accuracy | –2% | 0.5% | 2% | |||||
ΔVO(ΔVI) | Line regulation | VOUT(nom) + 0.5 V ≤ VIN ≤ 5.5 V,
IOUT = 10 mA |
1 | 5 | mV | |||
ΔVO(ΔIO) | Load regulation | 0 mA ≤ IOUT ≤ 300 mA | 1 | 15 | mV | |||
VDO | Dropout voltage(1) | VIN = 0.98 × VOUT(nom), IOUT = 300 mA | 260 | 375 | mV | |||
ICL | Output current limit | VOUT = 0.9 × VOUT(nom) | 320 | 500 | 860 | mA | ||
IGND | Ground pin current | IOUT = 0 mA | 35 | 55 | μA | |||
IOUT = 300 mA, VIN = VOUT + 0.5 V | 370 | μA | ||||||
ISHDN | Ground pin current (shutdown) | VEN ≤ 0.4 V, VIN = 2 V | 400 | nA | ||||
VEN ≤ 0.4 V, 2 V ≤ VIN ≤ 4.5 V | 1 | 2.5 | μA | |||||
PSRR | Power-supply rejection ratio | VIN = 2.3 V, VOUT = 1.8 V,
IOUT = 10 mA, f = 1 kHz |
68 | dB | ||||
Vn | Output noise voltage | BW = 100 Hz to 100 kHz,
VIN = 2.3 V, VOUT = 1.8 V, IOUT = 10 mA |
48 | μVRMS | ||||
tSTR | Start-up time(2) | COUT = 1 μF, IOUT = 300 mA | 100 | μs | ||||
VEN(high) | Enable pin high (enabled) | 0.9 | VIN | V | ||||
VEN(low) | Enable pin low (disabled) | 0 | 0.4 | V | ||||
IEN | Enable pin current | VIN = VEN = 5.5 V | 0.04 | μA | ||||
UVLO | Undervoltage lockout | VIN rising | 1.9 | V | ||||
Tsd | Thermal shutdown temperature | Shutdown, temperature increasing | 165 | °C | ||||
Reset, temperature decreasing | 145 | °C |