Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
DATA SHEET
TLV702 300-mA, Low-IQ, Low-Dropout Regulator
1 Features
- Very Low Dropout:
- 37 mV at IOUT = 50 mA, VOUT = 2.8 V
- 75 mV at IOUT = 100 mA, VOUT = 2.8 V
- 220mV at IOUT = 300 mA, VOUT = 2.8 V
- 2% Accuracy
- Low IQ: 35 μA
- Fixed-Output Voltage Combinations Possible from 1.2 V to 4.8 V
- High PSRR: 68 dB at 1 kHz
- Stable With Effective Capacitance of 0.1 μF(1)
- Thermal Shutdown and Overcurrent Protection
- Packages: 5-Pin SOT-23 and 1.5-mm × 1.5-mm,
6-Pin WSON (1)
2 Applications
- Wireless Handsets
- Smart Phones
- ZigBee® Networks
- Bluetooth® Devices
- Li-Ion Battery-Operated Handheld Products
- WLAN and Other PC Add-on Cards