SBVS305 March 2017 TLV703
PRODUCTION DATA.
PIN | I/O | DESCRIPTION | |
---|---|---|---|
NO. | NAME | ||
1 | IN | I | Input pin. A small, 1-µF ceramic capacitor is recommended from this pin to ground to assure stability and good transient performance. See the in the Application Information section for more details. |
2 | GND | — | Ground pin |
3 | EN | I | Enable pin. Driving EN over 0.9 V turns on the regulator. Driving EN below 0.4 V puts the regulator into shutdown mode and reduces operating current to 1 µA, nominal. |
4 | NC | — | No connection. This pin can be tied to ground to improve thermal dissipation. |
5 | OUT | O | Regulated output voltage pin. A small, 1-µF ceramic capacitor is needed from this pin to ground to assure stability. See the in the Application Information section for more details. |