9 Revision History
Changes from Revision H (July 2021) to Revision I (June 2024)
- Added package variants TLV70x1L and TLV70xSGo
Changes from Revision G (Nov 2020) to Revision H (July 2021)
- Releasing TSSOP package optionGo
Changes from Revision F (November 2019) to Revision G (December 2020)
- Updated the numbering format for tables, figures, and cross-references
throughout the document Go
- Added SOT-23 (8) and WSON (8) for dual channel
optionsGo
Changes from Revision E (June 2019) to Revision F (November 2019)
- Added quad channel versionsGo
- Added SOT-23 (8) and WSON (8) for dual channel options Go
- Added QUAD package optionsGo
- Added TSSOP and RTE pinout information to Pin Configuration and Functions section Go
Changes from Revision D (April 2019) to Revision E (June 2019)
- Changed VOH min from 4.7V to 4.65V for all package options in EC
Table (Single) Go
- Changed VOL max from 300mV to 350mV for all package options in EC
Table (Single) Go
- Deleted separate rows for VOH & VOL for DBV package options only
in EC Table (Single) Go
Changes from Revision C (March 2019) to Revision D (April 2019)
- Added separate rows for VOH & VOL for DBV package options in EC
Table (Single) Go
Changes from Revision B (May 2018) to Revision C (March 2019)
- Added dual channel versions in VSSOP packageGo
- Changed TLV7031 to TLV703x and TLV7041 to TLV704x throughout the document Go
- Added dual channel versionsGo
- Added Device Information dual channel versions in VSSOP
packageGo
- Deleted The SOT-23 package is in preview onlyGo
Changes from Revision A (January 2018) to Revision B (May 2018)
- Changed the preview SC70 package to production dataGo
Changes from Revision * (September 2017) to Revision A (January 2018)
- Changed data sheet title from: TLV7031/TLV7041 Small-Size, nanoPower,
Low-Voltage Comparators to: TLV7031 and TLV7041 Small Size, nanopower, Low-Voltage
Comparators Go
- Added Internal Hysteresis bullet to Features
Go
- Specified which device has push-pull output and open-drain output options in
Features
Go
- Removed (TLV7031) from key graphic title because the graph covers
both the TLV7031 and TLV7041 devicesGo
- Added X2SON tablenote to Pin Functions table Go
- Changed Figure 5-2
Go
- Added note to the Timing Diagrams sectionGo
- Smoothed Propagation Delay plots in Figure 5-31 through Go
- Changed vertical labels on Figure 5-20, Figure 5-21, Figure 5-17, and Figure 5-30
Go
- Changed Functional Block Diagram
Go
- Changed text 'the TLV7041 features an open-drain output stage enabling the output
logic levels to be pulled up to an external source up to 7 V' to 'the TLV7041
features an open-drain output stage enabling the output logic levels to be
pulled up to an external source up to 6.5V'Go
- Changed Figure 7-3
Go
- Added note to the Layout Example sectionGo
- Added Documentation Support section Go