SLVSE13I September 2017 – June 2024 TLV7031 , TLV7032 , TLV7034 , TLV7041 , TLV7042 , TLV7044
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
tPHL | Propagation delay time, high to- low (RP = 2.5kΩ TLV7041 only) | Midpoint of input to midpoint of
output, VOD = 100mV | 3 | µs | ||
tPLH | Propagation delay time, low-to high (RP = 2.5kΩ TLV7041 only) | Midpoint of input to midpoint of
output, VOD = 100mV | 3 | µs | ||
tR | Rise time (TLV7031 only) | Measured from 10% to 90% | 4.5 | ns | ||
tF | Fall time | Measured from 10% to 90% | 4.5 | ns | ||
tON | Power-up time | During power on, VCC must exceed 1.6V for 200 µs before the output will reflect the input. | 200 | µs |