SBVS148F September 2010 – March 2023 TLV704
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PIN | TYPE | DESCRIPTION | |
---|---|---|---|
NAME | DBV | ||
GND | 1 | — | Ground pin. |
IN | 2 | I | Input supply pin. A capacitor with a value of 0.1 µF or larger is recommended from this pin to ground. See the Section 8.2.2.2 section for more information. |
OUT | 3 | O | Output of the regulator. A capacitor with a value of 1 µF or larger is required from this pin to ground.(1) See the Section 8.2.2.2 section for more information. |
NC | 4, 5 | — | Not internally connected. This pin can be left open or tied to ground for improved thermal performance. |