over operating free-air temperature range (unless otherwise
noted)(1)
|
MIN |
NOM |
MAX |
UNIT |
VIN |
Input supply
voltage |
2.5 |
|
24 |
V |
VOUT |
Output
voltage |
1.205 |
|
5 |
V |
IOUT |
Output
current |
0 |
|
150 |
mA |
CIN |
Input
capacitor(2) |
0 |
0.047 |
|
µF |
COUT |
Output capacitor
(for legacy chip only) |
0.47 |
1 |
|
Output capacitor
(for new chip only) (3) |
1 |
|
|
TJ |
Operating junction
temperature |
-40 |
|
125 |
°C |
(1) All voltages are with respect to GND.
(2) An input capacitor is not required for LDO stability. However, an input
capacitor with an effective value of 0.047 μF is
recommended to
counteract the effect of source resistance and inductance, which may in some cases cause
symptoms of system level instability such as ringing or oscillation, especially in the
presence of load transients.
(3) All capacitor values are assumed to derate to 50% of the nominal
capacitor value. Maintain an effective output capacitance of 0.47 μF minimum for the
stability.