SLVSE13J September 2017 – November 2024 TLV7031 , TLV7032 , TLV7034 , TLV7041 , TLV7042 , TLV7044
PRODUCTION DATA
The TLV703x and TLV704x have a recommended operating voltage range (VS) of 1.6V to 6.5V. VS is defined as VCC – VEE. Therefore, the supply voltages used to create VS can be single-ended or bipolar. For example, single-ended supply voltages of 5V and 0V and bipolar supply voltages of +2.5V and –2.5V create comparable operating voltages for VS. However, when bipolar supply voltages are used, be aware that the logic low level of the comparator output is referenced to VEE.
Output capacitive loading and output toggle rate causes the average supply current to rise over the quiescent current.