SLVSE13I September 2017 – June 2024 TLV7031 , TLV7032 , TLV7034 , TLV7041 , TLV7042 , TLV7044
PRODUCTION DATA
The TLV7031/41 (single-channel), TLV7032/42 (dual-channel), and TLV7034/44 (quad-channel) are low-voltage, nanoPower comparators. These devices are available in an ultra-small, leadless packages as well as standard 5-pin SC70, SOT-23, VSSOP, and TSSOP packages, making them applicable for space-critical designs like smartphones, smart meters, and other portable or battery-powered applications.
The TLV703x and TLV704x offer an excellent combination of speed and power, with a propagation delay of 3μs and a quiescent supply current of 315nA. The benefit of fast response time at nanoPower enables power-conscious systems to monitor and respond quickly to fault conditions. With an operating voltage range of 1.6V to 6.5V, these comparators are compatible with 3V and 5V systems.
The TLV703x and TLV704x also ensure no output phase inversion with overdriven inputs and internal hysteresis, so engineers can use this family of comparators for precision voltage monitoring in harsh, noisy environments where slow-moving input signals must be converted into clean digital outputs.
The TLV703x has a push-pull output stage capable of sinking and sourcing milliamps of current when controlling an LED or driving a capacitive load. The TLV704x has an open-drain output stage that can be pulled beyond VCC, making it appropriate for level translators and bipolar to single-ended converters.
PART NUMBERS | PACKAGE (PINS) (1) | BODY SIZE (NOM) (2) |
---|---|---|
TLV7031, TLV7041 | SOT-23 (5) | 2.90mm × 1.60mm |
SC70 (5) | 2.00mm × 1.25mm | |
X2SON (5) | 0.80mm × 0.80mm | |
TLV7031L, TLV7041L | SOT-23 (5) | 2.90mm × 1.60mm |
TLV7031S, TLV7041S | SC70 (5) | 2.00mm × 1.25mm |
SOT-23 (5) | 2.90mm × 1.60mm | |
TLV7032, TLV7042 | VSSOP (8) | 3.00mm x 3.00mm |
SOT-23 (8) | 2.90mm x 1.60mm | |
WSON (8) | 2.00mm x 2.00mm | |
TLV7034, TLV7044 | WQFN (16) | 3.00mm x 3.00mm |
TSSOP (14) | 4.40mm x 5.00mm |