over operating free-air temperature range (unless otherwise noted)(1) | MIN | MAX | UNIT |
---|
Supply voltage VS = VCC - VEE | –0.3 | 7 | V |
Input pins (IN+, IN-)(2) | VEE – 0.3 | 7 | V |
Current into Input pins (IN+, IN-) | | ±10 | mA |
Output (OUT) (TLV703x)(3) | VEE – 0.3 | VCC + 0.3 | V |
Output (OUT) (TLV704x) | VEE – 0.3 | 7 | V |
Output short-circuit duration(4) | | 10 | s |
Junction temperature, TJ | | 150 | °C |
Storage temperature, Tstg | –65 | 150 | °C |
(1) Stresses beyond those listed under Absolute Maximum Ratings can cause
permanent damage to the device. These are stress ratings only, which do not
imply functional operation of the device at these or any other conditions beyond
those indicated under Recommended Operating Conditions. Exposure to
absolute-maximum-rated conditions for extended periods can affect device
reliability.
(2) Input terminals are diode-clamped to VEE. Input signals that can swing 0.3V below VEE must be current-limited to 10mA or less
(3) Output maximum is (VCC + 0.3V) or 7V, whichever is less.
(4) Short-circuit to ground, one comparator per package.