SNOSD69A May 2018 – June 2018 TLV7081
PRODUCTION DATA.
The TLV7081 is a 4-pin, nano-power comparator with open-drain output that is well suited for monitoring battery voltages. The TLV7081's benefits include a small package footprint and a unique input stage that allows the comparator input to be driven by a voltage source even when the operating voltage for the comparator is turned-off (zero volts).