SNOSD69A May 2018 – June 2018 TLV7081
PRODUCTION DATA.
The TLV7081 is a single-channel, nano-power comparator that operates down to 1.7 V. The inverting input is internally tied to V+ which helps to streamline applications which use supply as the reference. The non-inverting input IN extends to 5.6 V which is independent of the power supply V+ (1.7 V - 5.5 V) and it's available in an ultra-small, WCSP package measuring 0.7 mm × 0.7 mm.