Table 4. Ordering Information(1)(2)
PRODUCT |
VO |
TLV713xx(x)Pyyyz |
XX(X) is the nominal output voltage. For output voltages with a resolution of 100 mV, two digits are used in the ordering number; otherwise, three digits are used (for example, 28 = 2.8 V; 475 = 4.75 V).
P is optional; devices with P have an LDO regulator with an active output discharge.
YYY is the package designator.
Z is the package quantity. R is for reel (3000 pieces), T is for tape (250 pieces). |
(1) For the most current package and ordering information see the Package Option Addendum at the end of this document, or visit the device product folder on
www.ti.com.
(2) Output voltages from 1.0 V to 3.3 V in 50-mV increments are available. Contact the factory for details and availability.