SBVS195F September 2012 – August 2019 TLV713
PRODUCTION DATA.
PIN | I/O | DESCRIPTION | ||
---|---|---|---|---|
NAME | NO. | |||
X2SON | SOT-23 | |||
EN | 3 | 3 | I | Enable pin. Driving EN over 0.9 V turns on the regulator.
Driving EN below 0.4 V puts the regulator into shutdown mode. |
GND | 2 | 2 | — | Ground pin |
IN | 4 | 1 | I | Input pin. A small capacitor is recommended from this pin to ground. See the Input and Output Capacitor Considerations section in the Feature Description for more details. |
NC | — | 4 | — | No internal connection |
OUT | 1 | 5 | O | Regulated output voltage pin. For best transient response, a small 1-μF ceramic capacitor is recommended from this pin to ground. See the Input and Output Capacitor Considerations section in the Feature Description for more details. |
Thermal pad | — | — | The thermal pad is electrically connected to the GND node. Connect to the GND plane for improved thermal performance. |