SBVS283F August 2016 – October 2020 TLV733P-Q1
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
VIN | Input voltage | 1.4 | 5.5 | V | |||
DC output accuracy | TJ = 25°C | –1% | 1% | ||||
–40°C ≤ TJ ≤ 150°C | –1.4% | 1.4% | |||||
UVLO | Undervoltage lockout | VIN rising | 1.3 | 1.4 | V | ||
VIN falling | 1.25 | ||||||
ΔVO(ΔVI) | Line regulation | ΔVI = VOUT(nom) + 0.5 V or 2.0 V (whichever is greater) to 5.5 V | 1 | mV | |||
ΔVO(ΔIO) | Load regulation | ΔIO = 1 mA to 300 mA | 25 | mV | |||
VDO | Dropout voltage(1) | VOUT
= 0.98 × VOUT(nom), IOUT = 300 mA | VOUT = 1.1 V, –40°C ≤ TJ ≤ +125°C | 510 | mV | ||
1.2 V ≤ VOUT < 1.5 V, –40°C ≤ TJ ≤ 125°C | 450 | ||||||
1.5 V ≤ VOUT < 1.8 V, –40°C ≤ TJ ≤ 125°C | 400 | ||||||
1.8 V ≤ VOUT < 2.5 V, –40°C ≤ TJ ≤ 125°C | 300 | ||||||
2.5 V ≤ VOUT < 3.3 V, –40°C ≤ TJ ≤ 125°C | 290 | ||||||
VOUT = 3.3 V, –40°C ≤ TJ ≤ 125°C | 125 | 270 | |||||
VOUT = 1.1 V, –40°C ≤ TJ ≤ 150°C | 560 | ||||||
1.2 V ≤ VOUT < 1.5 V, –40°C ≤ TJ ≤ 150°C | 490 | ||||||
1.5 V ≤ VOUT < 1.8 V, –40°C ≤ TJ ≤ 150°C | 440 | ||||||
1.8 V ≤ VOUT < 2.5 V, –40°C ≤ TJ ≤ 150°C | 340 | ||||||
2.5 V ≤ VOUT < 3.3 V, –40°C ≤ TJ ≤ 150°C | 330 | ||||||
VOUT = 3.3 V, –40°C ≤ TJ ≤ 150°C | 320 | ||||||
IGND | Ground pin current | IOUT = 0 mA, –40°C ≤ TJ ≤ 125°C | 34 | 62 | µA | ||
IOUT = 0 mA, –40°C ≤ TJ ≤ 150°C | 78 | ||||||
ISHDN | Shutdown current | VEN ≤ 0.35 V, 2.0 V ≤ VIN ≤ 5.5 V, TJ = 25°C | 0.1 | 1 | µA | ||
PSRR | Power-supply rejection ratio | VOUT =
1.8 V, IOUT = 300 mA | f = 100 Hz | 68 | dB | ||
f = 10 kHz | 35 | ||||||
f = 100 kHz | 28 | ||||||
Vn | Output noise voltage | BW = 10 Hz to 100 kHz, VOUT = 1.8 V, IOUT = 10 mA | 120 | µVRMS | |||
VEN(HI) | EN pin high voltage (enabled) | 0.9 | V | ||||
VEN(LO) | EN pin low voltage (disabled) | 0.35 | V | ||||
IEN | EN pin current | VEN = 5.5 V | 0.01 | µA | |||
Pulldown resistor | VIN = 2.3 V | 120 | Ω | ||||
ILIM | Output current limit | 360 | 700 | mA | |||
IOS | Short-circuit current limit | VOUT shorted to GND, VOUT = 1.0 V | 150 | mA | |||
VOUT shorted to GND, VOUT = 3.3 V | 170 | ||||||
Tsd | Thermal shutdown | Shutdown, temperature increasing | 160 | °C | |||
Reset, temperature decreasing | 140 |