SBVS283F August 2016 – October 2020 TLV733P-Q1
PRODUCTION DATA
PRODUCT | VOUT |
---|---|
TLV733P-Q1xx(x)PyyyzQ1 | xx(x) is the nominal output voltage. For output voltages with a resolution of 100 mV, two digits are used in the ordering number; otherwise, three digits are used (for example, 28 = 2.8 V; 125 = 1.25 V). P indicates an active output discharge feature. All members of the TLV733P-Q1 family will actively discharge the output when the device is disabled. yyy is the package designator. z is the package quantity. R is for reel (3000 pieces), T is for tape (250 pieces). |