SBVS235C October 2014 – July 2019 TLV733P
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
Input and output capacitors are required to achieve the output voltage transient requirements. Capacitance values of 1 µF are selected to give the maximum output capacitance in a small, low-cost package.
Figure 7 shows the 1.2-V option dropout voltage. Given that dropout voltages are higher for lower output-voltage options, and given that the 1.2-V option dropout voltage is typically less than 300 mV at 125°C, then the 1.5-V option dropout voltage is typically less than 300 mV at 125°C.
Verify that the maximum junction temperature is not exceeded by referring to Figure 34.