SBVS235C October 2014 – July 2019 TLV733P
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
PARAMETER | DESIGN REQUIREMENT |
---|---|
Input voltage | 3.0 V to 1.8 V (two 1.5-V batteries) |
Output voltage | 1.0 V, ±1% |
Input current | 200 mA, maximum |
Output load | 100-mA dc |
Maximum ambient temperature | 70°C |