Table 4. Device Nomenclature(1)(2)
PRODUCT |
VOUT |
TLV733xx(x)Pyyyz(3) |
xx(x) is the nominal output voltage. For output voltages with a resolution of 100 mV, two digits are used in the ordering number; otherwise, three digits are used (for example, 28 = 2.8 V; 125 = 1.25 V).
P indicates an active output discharge feature. All members of the TLV733 family will actively discharge the output when the device is disabled.
yyy is the package designator.
z is the package quantity. R is for reel (3000 pieces), T is for tape (250 pieces).
(3) indicates an alternative tape and reel orientation. 3 indicates that pin 1 is in quadrant 3. See the Package Materials Information addendum for more information. |
(1) For the most current package and ordering information see the Package Option Addendum at the end of this document, or visit the device product folder on
www.ti.com.
(2) Output voltages from 1.0 V to 3.3 V in 50-mV increments are available. Contact the factory for details and availability.