SBVS235C October 2014 – July 2019 TLV733P
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
The device is disabled under the following conditions:
When the device is disabled, the active pulldown resistor discharges the output.
Table 1 shows the conditions that lead to the different modes of operation.
OPERATING MODE | PARAMETER | |||
---|---|---|---|---|
VIN | VEN | IOUT | TJ | |
Normal mode | VIN > VOUT(nom) + VDO
and VIN > UVLORISE |
VEN > VEN(HI) | IOUT < ILIM | TJ < 160°C |
Dropout mode | UVLORISE < VIN < VOUT(nom) + VDO | VEN > VEN(HI) | IOUT < ILIM | TJ < 160°C |
Disabled mode
(any true condition disables the device) |
VIN < UVLOFALL | VEN < VEN(LO) | — | TJ > 160°C |