SBVS401A June 2020 – December 2020 TLV740P
PRODUCTION DATA
Place at least one 1-µF ceramic capacitor as close as possible to the OUT pin of the regulator for best transient performance.
Place at least one 1-µF capacitor as close as possible to the IN pin for best transient performance.
Do not place the output capacitor more than 10 mm away from the regulator.
Do not exceed the absolute maximum ratings.
Do not continuously operate the device in current limit or near thermal shutdown.