SBVS309A July 2017 – September 2018 TLV741P
PRODUCTION DATA.
Table 3 lists the design requirements.
PARAMETER | DESIGN REQUIREMENT |
---|---|
Input voltage | 4.2 V to 3 V (Lithium Ion battery) |
Output voltage | 1.8 V, ±1% |
DC output current | 10 mA |
Peak output current | 75 mA |
Maximum ambient temperature | 65°C |