SBVS309A July 2017 – September 2018 TLV741P
PRODUCTION DATA.
PIN | I/O | DESCRIPTION | ||
---|---|---|---|---|
NAME | NO. | |||
SOT-23 | X2SON | |||
EN | 3 | 3 | I | Enable pin. Driving EN over 0.9 V turns on the regulator.
Driving EN below 0.4 V puts the regulator into shutdown mode. |
GND | 2 | 2 | — | Ground pin |
IN | 1 | 4 | I | Input pin. Use a small capacitor from this pin to ground. See the Input and Output Capacitor Considerations section for more details. |
NC | 4 | — | — | No internal connection |
OUT | 5 | 1 | O | Regulated output voltage pin. For best transient response, use a small 1-µF ceramic capacitor from this pin to ground. See the Input and Output Capacitor Considerations section for more details. |
Thermal pad | — | — | — | The thermal pad is electrically connected to the GND node. Connect the thermal pad to the ground plane for improved thermal performance. |