SBVS320C November 2017 – March 2024 TLV755P
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
Connect a low output impedance power supply directly to the IN pin of the TLV755P. If the input source is reactive, consider using multiple input capacitors in parallel with the 1-µF input capacitor to lower the input supply impedance over frequency.