SBVS320D November 2017 – September 2024 TLV755P
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
Junction temperature is determined using the junction-to-ambient thermal resistance (RθJA) and the total power dissipation (PD). Use Equation 6 to calculate the power dissipation. Multiply PD by RθJA as Equation 7 shows and add the ambient temperature (TA) to calculate the junction temperature (TJ).
Calculate the maximum ambient temperature as Equation 8 shows if the (TJ(MAX)) value does not exceed 125°C. Equation 9 calculates the maximum ambient temperature with a value of 99.95°C.