over operating free-air temperature range (unless otherwise noted)(1) | MIN | MAX | UNIT |
---|
Voltage | Supply, VIN | –0.3 | 6.5 | V |
Enable, VEN | –0.3 | 6.5 |
Feedback, VFB | –0.3 | 2 |
Output, VOUT | –0.3 | VIN + 0.3(2) |
Temperature | Operating junction, TJ | –40 | 150 | °C |
Storage, Tstg | –65 | 150 |
(1) Stresses beyond those listed under Absolute Maximum Ratings may cause
permanent damage to the device. These are stress ratings only, which do not
imply functional operation of the device at these or any other conditions beyond
those indicated under Recommended Operating Conditions. Exposure to
absolute-maximum-rated conditions for extended periods may affect device
reliability.
(2) The absolute maximum rating is VIN + 0.3V or 6.5 V, whichever is smaller.