SBVS352A April 2018 – December 2018 TLV759P
PRODUCTION DATA.
Input and output capacitors are required to achieve the output voltage transient requirements. Capacitance values of 2.2 µF are selected to give the maximum output capacitance in a small, low-cost package; see the Input and Output Capacitor Selection section for details.
Figure 40 illustrates the output voltage of the TLV759P. Set the output voltage using the resistor divider; see the section for details.