Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
Data Sheet
TLV761 16V, 1A,
Fixed Output Linear Voltage Regulator
1 Features
- Pin-compatible with industry-standard
LM1117 and TLV1117 (x1117) devices in select packages
- Input voltage range VIN: 2.5V
to 16V (abs max rating of 20V)
- Output voltage range VOUT:
- 0.8V to 13V (fixed, 100mV steps)
- Output current: Up to 1A
- Low quiescent current IQ:
- 60μA (typical, ~1.5μA in
shutdown)
- 1% output accuracy over line, load and temperature
- High PSRR: 60dB at 1kHz, 40dB at
1MHz
- Internal soft-start time: 500µs (typical)
- Foldback current limiting and thermal protection
- Stable with 1µF ceramic output capacitors
- Temperature range: –40°C to +125°C
- Packages:
- 4-pin, 6.5mm × 7mm SOT-223
- 3-pin, 6.6mm × 10.11mm TO-252
(preview)