SBVS382A December   2020  – March 2023 TLV766-Q1
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
    4. 6.4 Thermal Information
    5. 6.5 Electrical Characteristics
    6. 6.6 Typical Characteristics
  7. Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagrams
    3. 7.3 Feature Description
      1. 7.3.1 Output Enable
      2. 7.3.2 Dropout Voltage
      3. 7.3.3 Foldback Current Limit
      4. 7.3.4 Undervoltage Lockout (UVLO)
      5. 7.3.5 Output Pulldown
      6. 7.3.6 Thermal Shutdown
    4. 7.4 Device Functional Modes
      1. 7.4.1 Device Functional Mode Comparison
      2. 7.4.2 Normal Operation
      3. 7.4.3 Dropout Operation
      4. 7.4.4 Disabled
  8. Application and Implementation
    1. 8.1 Application Information
      1. 8.1.1 Adjustable Device Feedback Resistors
      2. 8.1.2 Recommended Capacitor Types
      3. 8.1.3 Input and Output Capacitor Requirements
      4. 8.1.4 Reverse Current
      5. 8.1.5 Feed-Forward Capacitor (CFF)
      6. 8.1.6 Power Dissipation (PD)
      7. 8.1.7 Estimating Junction Temperature
    2. 8.2 Typical Application
      1. 8.2.1 Design Requirements
      2. 8.2.2 Detailed Design Procedure
        1. 8.2.2.1 Transient Response
        2. 8.2.2.2 Choose Feedback Resistors
      3. 8.2.3 Application Curves
    3. 8.3 Power Supply Recommendations
    4. 8.4 Layout
      1. 8.4.1 Layout Guidelines
      2. 8.4.2 Layout Examples
  9. Device and Documentation Support
    1. 9.1 Device Support
      1. 9.1.1 Device Nomenclature
    2. 9.2 Documentation Support
      1. 9.2.1 Related Documentation
    3. 9.3 Receiving Notification of Documentation Updates
    4. 9.4 Support Resources
    5. 9.5 Trademarks
    6. 9.6 Electrostatic Discharge Caution
    7. 9.7 Glossary
  10. 10Mechanical, Packaging, and Orderable Information

Package Options

Mechanical Data (Package|Pins)
Thermal pad, mechanical data (Package|Pins)
Orderable Information

Electrical Characteristics

specified at TJ = –40°C to 150°C, VIN = VOUT(nom) + 1.5 V or VIN = 2.5 V (whichever is greater), FB/SNS tied to OUT, IOUT = 10 mA, VEN = 2 V, CIN = 1.0 µF, and COUT = 1.0 µF (unless otherwise noted); typical values are at TJ= 25ºC
PARAMETER TEST CONDITIONS MIN TYP MAX UNIT
VOUT Output accuracy TJ = 25°C –0.5 0.5 %
TJ = –40°C to 150°C VIN ≥ 2.5 V, 1 mA ≤ IOUT ≤ 500 mA –1 1
VFB Feedback voltage 0.8 V
VREF Internal reference (adjustable device) TJ = 25°C –0.5 0.5 %
TJ = –40°C to 150°C –1 1
IFB Feedback pin current VFB = 1 V –20 1 50 nA
ΔVOUT(ΔVIN) Line regulation(1) VOUT(NOM) +1.5 V ≤ VIN ≤ 16 V, IOUT = 10 mA 0.02 %/V
ΔVOUT(ΔIOUT) Load regulation 1 mA ≤ IOUT ≤ 500 mA –0.5 0.1 0.5 %/A
VDO Dropout voltage(2) IOUT = 500 mA 0.3 0.75
ICL Output current limit VOUT = 0.9 x VOUT(NOM) 0.55 0.7 0.8 A
ISC Short-circuit current limit VOUT = 0 V 50 125 200 mA
IQ Quiescent current Adjustable output device, IOUT = 0 mA  25 50 80 µA
Fixed output devices, IOUT = 0 mA 25 60 95
ISHUTDOWN Shutdown current VEN ≤ 0.4 V, VIN = 16 V 0.1 1.6 4 µA
VEN(HIGH) Enable pin logic high 2.5 V ≤ VIN ≤ 16 V 1.2 V
VEN(LOW) Enable pin logic low 2.5 V ≤ VIN ≤ 16 V 0.4 V
IEN Enable pullup current VEN = 0 V 200 400 800 nA
IPULLDOWN Output pulldown current VIN = 16 V, VOUT = 2.5 V, VEN = 0 V 0.9 1.4 1.6 mA
PSRR Power-supply rejection ratio VIN = 3.3 V, VOUT = 1.8 V, IOUT = 300 mA, f = 120 Hz 70 dB
Vn Output noise voltage BW = 10 Hz to 100 kHz, VIN = 3.3 V, VOUT = 0.8 V, IOUT = 100 mA 60 µVRMS
VUVLO+ UVLO threshold rising VIN rising 2 2.22 2.4 V
VUVLO- UVLO threshold falling VIN falling 1.9 2.09 2.3 V
VUVLO(HYS) UVLO hysteresis 100 130 200 mV
TSD(shutdown) Thermal shutdown temperature Temperature increasing 180 ºC
TSD(reset) Thermal shutdown reset temperature Temperature falling 160 ºC
Line regulation is measured with VIN = VOUT(NOM) + 1.5 V or 2.5 V (whichever is greater).
VDO is measured with VIN = 95% x VOUT(nom) for fixed output devices. VDO is not measured for fixed output devices when VOUT < 2.5 V. For the adjustable output device, VDO is measured with VFB = 95% x VFB(nom) and VIN = 2.5 V