SBVS381A April 2020 – December 2020 TLV767-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
The device has an output pulldown circuit. VOUT pulldown sink to ground capability is listed in the Electrical Characteristics table. The output pulldown activates under the following conditions:
The output pulldown current for this device is 1.2 mA typical, as listed in the Electrical Characteristics table of the Section 6 section.
Do not rely on the output pulldown circuit for discharging a large amount of output capacitance after the input supply has collapsed because reverse current can flow from the output to the input. This reverse current flow can cause damage to the device. See the Reverse Current section for more details.