SBVS381A April 2020 – December 2020 TLV767-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
As with any regulator, increasing the size of the output capacitor reduces overshoot and undershoot magnitude. If load transients are expected with ramp rates greater than 0.5 A/µs, use a 2.2-µF or larger output capacitor.