SBVS381A April 2020 – December 2020 TLV767-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PRODUCT | VOUT |
---|---|
TLV767xx(x)QWyyyRQ1 | xx(x) is the nominal output
voltage. For output voltages with a resolution of 100 mV, two digits
are used in the ordering number; otherwise, three digits are used
(for example, 33 = 3.3 V; 125 = 1.25 V). 01 indicates the adjustable
output version. W indicates a wettable flanks package. yyy is the package designator. R is the package quantity. R is for the large quantity reel. |