SBVS381A April 2020 – December 2020 TLV767-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
MIN | MAX | UNIT | ||
---|---|---|---|---|
Voltage(2) | Input pin, IN | –0.3 | 18 | V |
Output pin, OUT(3) | –0.3 | VIN + 0.3 | ||
Sense pin, SNS(3) | –0.3 | VIN + 0.3 | ||
Feedback pin, FB | –0.3 | 3 | ||
Enable pin, EN | –0.3 | 18 | ||
Current | Maximum output current | Internally limited | A | |
Temperature | Ambient (TA) | –40 | 125 | °C |
Operating junction (TJ) | –50 | 150 | ||
Storage (TSTG) | –65 | 150 |