The TLV772 is a small, adjustable, low-dropout (LDO) linear regulator that sources 300mA of output current. This LDO provides a voltage source with high PSRR and load and line transient performance that meets the requirements of a variety of circuits. With a 1.4V to 5.5V input voltage range and a 0.6V to 3.3V output voltage range, the TLV772 is flexible enough to be used in multiple applications.
The TLV772 features an internal soft-start circuit to avoid excessive inrush current, thus minimizing the input voltage drop during start-up. An active pulldown circuit quickly discharges the output when the LDO is disabled and provides a known start-up state. The EN input allows an external logic signal to enable or disable the regulated output. The LDO is stable with small ceramic capacitors, allowing for a small overall package size. The operating junction temperature range is from −40°C to +125°C. This LDO is available in standard X2SON (DQN) 1mm × 1mm and SOT-23 (DBV) packages.
PART NUMBER | PACKAGE(1) | PACKAGE SIZE(2) |
---|---|---|
TLV772 | DBV (SOT-23, 5)(3) | 2.9mm × 2.8mm |
DQN (X2SON, 5) | 1mm × 1mm |
PIN | TYPE(1) | DESCRIPTION | ||
---|---|---|---|---|
NAME | X2SON | SOT-23 | ||
EN | 3 | 3 | I | Enable input. A low voltage (< VEN(LOW)) on this pin turns the regulator off and discharges the output pin to GND. A high voltage (> VEN(HI)) on this pin enables the regulator output. |
FB | 2 | 4 | I | Feedback pin. Input to the control-loop error amplifier. This pin sets the output voltage of the device with external resistors. |
GND | 5 | 2 | G | Ground pin. |
IN | 4 | 1 | I | Input voltage supply. For best transient response and to minimize input impedance, use the nominal value or larger capacitor from IN to ground. See the Recommended Operating Conditions table. Place the input capacitor as close to the IN and GND pins of the device as possible. |
OUT | 1 | 5 | O | Regulated output voltage. A low equivalent series resistance (ESR) capacitor is required from OUT to ground for stability. For best transient response, use the nominal recommended value or larger capacitor listed in the Recommended Operating Conditions table. Place the output capacitor as close to the OUT and GND pins of the device as possible. An internal pulldown resistor prevents a charge from remaining on VOUT when the regulator is in shutdown mode (VEN< VEN(LOW)). |