SBVS424C December 2023 – October 2024 TLV773
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PRODUCT(1) | DESCRIPTION |
---|---|
TLV773xx(x)Pyyyz |
xx(x) is the nominal output voltage. For output voltages with a resolution of 100mV, two digits are used in the ordering number; otherwise, three digits are used (for example, 28 = 2.8V; 125 = 1.25V). P indicates an active output discharge feature. yyy is the package designator. z is the package quantity. R is for reel (3000 pieces). |