9 Revision History
Changes from Revision B (May 2024) to Revision C (October 2024)
- Updated the numbering format for tables, figures, and
cross-references throughout the documentGo
- Changed all dropout test conditionsGo
- Changed dropout maximum specification for 2.8V ≤ VOUT ≤ 3.3V, DBVGo
- Changed dropout maximum specification for 2.8V ≤ VOUT ≤ 3.3V, DQNGo
- Changed dropout maximum specification for 2.8V ≤ VOUT ≤ 3.3V, DBVGo
- Changed dropout maximum specification for 2.8V ≤ VOUT ≤ 3.3V, DQNGo
Changes from Revision A (April 2024) to Revision B (May 2024)
- Changed High PSRR bullet in Features
Go
- Changed operating junction temperature range from −40°C to +85°C to −40°C
to +125°C throughout documentGo
- Changed VIN Absolute Maximum RatingGo
- Changed VEN Absolute Maximum RatingGo
- Changed Operating junction temperatureGo
- Added footnote explaining dropout and headroomGo
- Added PSRR at f = 217Hz and 1kHzGo
- Changed IOUT range from 0mA to 300mA to 1mA to
300mA in Load Transient curves of Typical
Characteristics
Go