Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
DATA SHEET
TLV8x3 3-Pin Voltage Supervisors with Active-Low, Open-Drain Reset
1 Features
- 3-Pin SOT23 Package
- Supply Current: 9 µA (Typical)
- Precision Supply Voltage Monitor:
2.5 V, 3 V, 3.3 V, 5 V - Power-On Reset Generator with
Fixed Delay Time of 200 ms - Pin-for-Pin Compatible with MAX803
- Temperature Range: –40°C to +125°C
- Open-Drain,
RESET Output