SLVSFO5D April 2020 – January 2023 TLV841
PRODUCTION DATA
Figure 5-1 in Section 5 and Table 12-1 shows how to decode the function of the device based on its part number.
DESCRIPTION | NOMENCLATURE | VALUE |
---|---|---|
Generic Part number | TLV841 | TLV841 |
Feature Option | S | SENSE pin option |
C | CT pin for programmable delay using external capacitor | |
M | Manual Reset (MR) pin option | |
Delay Option | A | 40 µs (No internal reset time delay) |
B | 2 ms reset time delay | |
C | 10 ms reset time delay | |
D | 30 ms reset time delay | |
E | 50 ms reset time delay | |
F | 80 ms reset time delay | |
G | 100 ms reset time delay | |
H | 150 ms reset time delay | |
I | 200 ms reset time delay | |
Variant code (Output Topology) | DL | Open-Drain, Active-Low |
PL | Push-Pull, Active-Low | |
DH | Open-Drain, Active-High | |
PH | Push-Pull, Active-High | |
Detect Voltage Option | ## (two characters) | Example: 12 stands for 1.2 V threshold |
Package | YBH | DSBGA (4) |
Reel | R | Large Reel |