SLVSFO5D April 2020 – January 2023 TLV841
PRODUCTION DATA
The manual reset (MR) input allows a processor GPIO or other logic circuits to initiate a reset. A logic low on MR with pulse duration longer than tMR_RES will causes reset output to assert. After MR returns to a logic high (VMR_H) and VDD is above VIT+, reset is deasserted after the user programmed reset time delay (tD) expires.
If MR is not controlled externally, then MR can be left disconnected. If the logic signal controlling MR is less than VDD, then additional current flows from VDD into MR internally. For minimum current consumption, drive MR to either VDD or GND. VMR should not be higher than VDD voltage.