SNOSD29E December 2016 – April 2018 TLV8541 , TLV8542 , TLV8544
UNLESS OTHERWISE NOTED, this document contains PRODUCTION DATA.
VS = 1.8 V | VCM = V+ | Data from 1500 4-channel devices |
VS = 3.3 V | VCM = V+ | Data from 1500 4-channel devices |
VS = 1.8 V | TA = –40, 25, 125°C | Per Channel |
VS = 1.8 V | TA = –40, 25, 125°C | |
VS = 1.6 to 3.6V | TA = –40, 25, 125°C | VCM = V- |
VS= 3.3V | TA = 25°C | VCM = V– |
VS = 3.3 V | TA = –40, 25, 125°C | |
VS = 3.3 V | TA = –40, 25, 125°C | |
VS = 3.3 V | TA = –40°C | |
VS = 3.3 V | TA = 25°C | |
VS = 3.3 V | TA = 125°C | |
VS = 3.3 V | TA = 25°C | |
VS = 3.3 V | TA = 25°C | |
AV = 1 |
VS = 3.3 V | TA = 25 °C | CL = 50 pF |
VIN = 1.65 ± 0.1 V | AV = 1 |
VS = 3.3 V | TA = 25°C | CL = 50 pF |
VIN = 1.65 ± 1 V | AV = 1 |
VS = 1.8 V | VCM = V– | Data from 1500 4-channel devices |
VS = 3.3 V | VCM = V– | Data from 1500 4-channel devices |
VS = 3.3 V | TA = –40, 25, 125°C | Per Channel |
VS = 3.3 V | TA = –40, 25, 125°C | |
VS= 3.3V | TA = 25°C | |
VS = 1.8 V | TA = –40, 25, 125°C | |
VS = 1.8 V | TA = –40, 25, 125°C | |
VS = 1.8 V | TA = –40°C | |
VS = 1.8 V | TA = 25°C | |
VS= 1.8V | TA = 125°C | |
VS = 3.3 V | TA = –40, 25, 125°C | CL = 50 pF |
VS = 3.3 V | TA = 25°C | |
VS = 1.8 V | TA = 25°C | CL = 50 pF |
VIN = 0.9 ± 0.1 V | AV = 1 |
VS = 1.8 V | TA = 25°C | CL = 50 pF |
VIN = 0.9 ± 0.5 V | AV = 1 |