7.1 Absolute Maximum Ratings
Over operating free-air temperature range (unless otherwise noted) (1)(2)(3)
|
MIN |
MAX |
UNIT |
Supply voltage, Vs = (V+) – (V–) |
–0.3 |
4 |
V |
Input pins |
Voltage |
Common mode |
(V–) – 0.3 |
(V+) + 0.3 |
V |
Differential |
(V–) – 0.3 |
(V+) + 0.3 |
V |
Input pins |
Current |
–10 |
10 |
mA |
Output short current(4)
|
Continuous |
Continuous |
|
Operating ambient temperature |
–40 |
125 |
°C |
Storage temperature, Tstg
|
–65 |
150 |
°C |
Junction temperature |
|
150 |
°C |
(1) Stresses beyond those listed under Absolute Maximum Ratings may cause permanent damage to the device. These are stress ratings only, which do not imply functional operation of the device at these or any other conditions beyond those indicated under Recommended Operating Conditions. Exposure to absolute-maximum-rated conditions for extended periods may affect device reliability.
(2) Input terminals are diode-clamped to the power-supply rails. Input signals that can swing more than 0.3 V beyond the supply rails must be current-limited to 10 mA or less.
(3) If Military/Aerospace specified devices are required, contact the Texas Instruments Sales Office/Distributors for availability and specifications.
(4) Short-circuit to ground.