SNOSD29E December 2016 – April 2018 TLV8541 , TLV8542 , TLV8544
UNLESS OTHERWISE NOTED, this document contains PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
OFFSET VOLTAGE | ||||||
VOS | Input offset voltage | VCM = V– , VS = 1.8 V and 3.3 V | –3.1 | See Plots | 3.1 | mV |
VCM = V+, VS = 1.8 V and 3.3 V | –3.4 | See Plots | 3.4 | |||
dVOS/dT | Input offset drift | VCM = V–, TA = –40°C to 125°C | 0.8 | µV/°C | ||
PSRR | Power-supply rejection ratio | VCM = V– , VS =1.8 V and 3.3 V | 66 | 90 | dB | |
INPUT VOLTAGE RANGE | ||||||
VCM | Common-mode voltage range | VS = 3.3 V | 0 | 3.3 | V | |
CMRR | Common-mode rejection ratio | (V–) ≤ VCM ≤ (V+), Vs = 3.3 V | 60 | 80 | dB | |
(V–) ≤ VCM ≤ (V+) – 1.2 V | 90 | |||||
INPUT BIAS CURRENT | ||||||
IB | Input bias current | 100 | fA | |||
IOS | Input offset current | 100 | fA | |||
INPUT IMPEDANCE | ||||||
Differential | 2 | pF | ||||
Common mode | 4 | pF | ||||
NOISE | ||||||
En | Input voltage noise | ƒ = 0.1 Hz to 10 Hz | 8.6 | µVp–p | ||
en | Input voltage noise density | ƒ = 1 kHz | 264 | nV/√Hz | ||
OPEN-LOOP GAIN | ||||||
AOL | Open-loop voltage gain | (V–) + 0.3 V ≤ VO ≤ (V+) – 0.3 V, RL = 100 kΩ to V+/2 | 120 | dB | ||
OUTPUT | ||||||
VOH | Voltage output swing from positive rail | RL = 100 kΩ to V+/2, VS = 3.3 V | 12 | mV | ||
VOL | Voltage output swing from negative rail | RL = 100 kΩ to V+/2, VS = 3.3 V | 12 | mV | ||
ISC | Short-circuit current | Sourcing, VO to V–, VIN(diff) = 100 mV, VS = 3.3 V | 15 | mA | ||
Sinking, VO to V+, VIN(diff) = –100 mV, VS = 3.3 V | 30 | |||||
ZO | Open loop output impedance | ƒ = 1 kHz, IO = 0 mA | 8 | kΩ | ||
FREQUENCY RESPONSE | ||||||
GBP | Gain-bandwidth product | CL = 20 pF, RL = 10 MΩ | 8 | kHz | ||
SR | Slew rate (10% to 90%) | G = 1, rising edge, CL = 20 pF | 3.5 | V/ms | ||
G = 1, falling edge, CL = 20 pF | 4.5 | |||||
POWER SUPPLY | ||||||
IQ–TLV8541 | Quiescent Current | VCM = V–, IO = 0 mA, VS = 3.3 V | 550 | 640 | nA | |
IQ–TLV8542 | Quiescent Current, per channel | VCM = V–, IO = 0 mA, VS = 3.3 V | 550 | 640 | nA | |
IQ–TLV8544 | Quiescent current, per channel | VCM = V–, IO = 0 mA, VS = 3.3 V | 500 | 640 | nA |