SBOS980E may 2019 – april 2023 TLV9001-Q1 , TLV9002-Q1 , TLV9004-Q1
PRODMIX
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
OFFSET VOLTAGE | |||||||
VOS | Input offset voltage | Vs = 5 V | ±0.4 | ±1.85 | mV | ||
Vs = 5 V, TA = –40°C to 125°C | ±2 | mV | |||||
dVOS/dT | VOS vs temperature | TA = –40°C to 125°C | ±0.6 | μV/°C | |||
PSRR | Power-supply rejection ratio | VS = 1.8 to 5.5 V, VCM = (V–) |
80 | 105 | dB | ||
INPUT VOLTAGE RANGE | |||||||
VCM | Common-mode voltage range | No phase reversal, rail-to-rail input | (V–) – 0.1 | (V+) + 0.1 | V | ||
CMRR | Common-mode rejection ratio | VS = 1.8 V, (V–) – 0.1 V < VCM < (V+) – 1.4 V, TA = –40°C to 125°C |
86 | dB | |||
VS = 5.5 V, (V–) – 0.1 V < VCM < (V+) – 1.4 V, TA = –40°C to 125°C |
95 | dB | |||||
VS = 5.5 V, (V–) – 0.1 V < VCM < (V+) + 0.1 V, TA = –40°C to 125°C |
63 | 77 | dB | ||||
VS = 1.8 V, (V–) – 0.1 V < VCM < (V+)+ 0.1 V, TA = –40°C to 125°C |
68 | dB | |||||
INPUT BIAS CURRENT | |||||||
IB | Input bias current | Vs = 5 V | ±5 | pA | |||
IOS | Input offset current | ±2 | pA | ||||
NOISE | |||||||
En | Input voltage noise (peak-to-peak) | ƒ = 0.1 Hz to 10 Hz, Vs = 5 V | 4.7 | μVPP | |||
en | Input voltage noise density | ƒ = 1 kHz, Vs = 5 V | 30 | nV/√Hz | |||
ƒ = 10 kHz, Vs = 5 V | 27 | nV/√Hz | |||||
in | Input current noise density | ƒ = 1 kHz, Vs = 5 V | 23 | fA/√Hz | |||
INPUT CAPACITANCE | |||||||
CID | Differential | 1.5 | pF | ||||
CIC | Common-mode | 5 | pF | ||||
OPEN-LOOP GAIN | |||||||
AOL | Open-loop voltage gain | VS = 5.5 V, (V–) + 0.05 V < VO < (V+) – 0.05 V, RL = 10 kΩ |
104 | 117 | dB | ||
VS = 1.8 V, (V–) + 0.04 V < VO < (V+) – 0.04 V, RL = 10 kΩ |
100 | dB | |||||
VS = 1.8 V, (V–) + 0.1 V < VO < (V+) – 0.1 V, RL = 2 kΩ |
115 | dB | |||||
VS = 5.5 V, (V–) + 0.15 V < VO < (V+) – 0.15 V, RL = 2 kΩ |
130 | dB | |||||
FREQUENCY RESPONSE | |||||||
GBW | Gain-bandwidth product | Vs = 5 V | 1 | MHz | |||
φm | Phase margin | VS = 5.5 V, G = 1 | 78 | degrees | |||
SR | Slew rate | Vs = 5 V | 2 | V/µs | |||
tS | Settling time | To 0.1%, VS = 5 V, 2 V Step , G = +1, CL = 100 pF | 2.5 | μs | |||
To 0.01%, VS = 5 V, 2 V Step , G = +1, CL = 100 pF | 3 | μs | |||||
tOR | Overload recovery time | VS = 5 V, VIN × gain > VS | 0.85 | μs | |||
THD+N | Total harmonic distortion + noise | VS = 5.5 V, VCM = 2.5 V, VO = 1 VRMS, G = +1, f = 1 kHz, 80 kHz measurement BW |
0.004 | % | |||
OUTPUT | |||||||
VO | Voltage output swing from supply rails | VS = 5.5 V, RL = 10 kΩ | 10 | 20 | mV | ||
VS = 5.5 V, RL = 2 kΩ | 35 | 55 | mV | ||||
ISC | Short-circuit current | Vs = 5.5 V | ±40 | mA | |||
ZO | Open-loop output impedance | Vs = 5 V, f = 1 MHz | 1200 | Ω | |||
POWER SUPPLY | |||||||
VS | Specified voltage range | 1.8 (±0.9) | 5.5 (±2.75) | V | |||
IQ | Quiescent current per amplifier | IO = 0 mA, VS = 5.5 V | 60 | 80 | µA | ||
IO = 0 mA, VS = 5.5 V, TA = –40°C to 125°C | 85 | µA | |||||
Power-on time | VS = 0 V to 5 V, to 90% IQ level | 50 | µs |