SNOSDA9E June 2020 – May 2024 TLV9020-Q1 , TLV9021-Q1 , TLV9022-Q1 , TLV9024-Q1 , TLV9030-Q1 , TLV9031-Q1 , TLV9032-Q1 , TLV9034-Q1
PRODMIX
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
OFFSET VOLTAGE | ||||||
VOS | Input offset voltage | VS = 1.8V and 5Vx | –1.5 | ±0.3 | 1.5 | mV |
VOS | Input offset voltage | VS = 1.8V and 5V, TA = –40°C to +125°C | –2 | 2 | ||
dVIO/dT | Input offset voltage drift | VS = 1.8V and 5V, TA = –40°C to +125°C | ±0.5 | µV/°C | ||
POWER SUPPLY | ||||||
IQ | Quiescent current per comparator | VS = 1.8V and 5V, No Load, Output Low | 16 | 30 | µA | |
IQ | Quiescent current per comparator | VS = 1.8V and 5V, No Load, Output Low, TA = –40°C to +125°C | 35 | |||
PSRR | Power-supply rejection ratio | VS = 1.8V to 5V, TA = –40°C to +125°C, (push-pull verison) | 75 | 95 | dB | |
PSRR | Power-supply rejection ratio | VS = 1.8V to 5V, TA = –40°C to +125°C (open drain version) | 80 | 95 | dB | |
INPUT BIAS CURRENT | ||||||
IB | Input bias current | VCM = VS/2 | 5 | pA | ||
IOS | Input offset current | VCM = VS/2 | 1 | pA | ||
INPUT CAPACITANCE | ||||||
CID | Input Capacitance, Differential | VCM = VS/2 | 2 | pF | ||
CIC | Input Capacitance, Common Mode | VCM = VS/2 | 3 | pF | ||
INPUT VOLTAGE RANGE | ||||||
VCM-Range | Common-mode voltage range | VS = 1.8V and 5V, TA = –40°C to +125°C | (V–) – 0.2 | (V+) + 0.2 | V | |
CMRR | Common-mode rejection ratio | VS = 5V, (V–) – 0.2V < VCM < (V+) + 0.2V, TA = –40°C to +125°C | 60 | 70 | dB | |
CMRR | Common-mode rejection ratio | VS = 1.8V, (V–) – 0.2V < VCM < (V+) + 0.2V, TA = –40°C to +125°C | 50 | 60 | dB | |
OPEN-LOOP GAIN | ||||||
AVD | Large signal differential voltage amplification | For open drain version only | 50 | 200 | V/mV | |
OUTPUT | ||||||
VOL | Voltage swing from (V–) | ISINK = 4mA, TA = 25°C | 75 | 125 | mV | |
VOL | Voltage swing from (V–) | ISINK = 4mA, TA = –40°C to +125°C | 175 | mV | ||
VOH | Voltage swing from (V+) | ISOURCE = 4mA, TA = 25°C (push-pull only) | 75 | 125 | mV | |
VOH | Voltage swing from (V+) | ISOURCE = 4mA, TA = –40°C to +125°C (push-pull only) | 175 | mV | ||
ILKG | Open-drain output leakage current | VPULLUP = (V+), TA = 25°C (open drain only) | 100 | pA | ||
ISC | Short-circuit current | VS = 5V, Sinking | 90 | 100 | mA | |
ISC | Short-circuit current | VS = 5V, Sourcing (push-pull only) | 90 | 100 | mA |