Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
Data Sheet
TLV902x-Q1 and TLV903x-Q1 Precision Automotive Comparator Family
1 Features
- Qualified for automotive applications
- AEC-Q100 qualified with the following results:
- Device temperature grade 1: –40°C to 125°C ambient operating temperature range
- Device HBM ESD classification level 2
- Device CDM ESD classification level C6
- 1.65V to 5.5V supply range
- Power-On Reset (POR) for known start-up
- Precision input offset voltage 300μV
- 100ns Typical propagation delay
- Low quiescent current 16μA per channel
- Rail-to-Rail input voltage range exceeds the rails
- Open-drain output option (TLV902x-Q1)
- Push-pull output option (TLV903x-Q1)
- Alternate single pinout option (TLV90x0)
- 2kV ESD Protection