SNOSDA3G June 2020 – February 2025 TLV9020 , TLV9021 , TLV9022 , TLV9024 , TLV9030 , TLV9031 , TLV9032 , TLV9034
PRODMIX
The TLV90xx has an internal Power-on-Reset (POR) circuit for known start-up or power-down conditions. While the power supply (Vs) is ramping up or down, the POR circuitry is activated for up to 30µs after the minimum supply voltage threshold of 1.5V is crossed, or immediately when the supply voltage drops below 1.5V. When the supply voltage is equal to or greater than the minimum supply voltage, and after the delay period, the comparator output reflects the state of the differential input (VID).
The POR circuit keeps the output high impedance (HI-Z) during the POR period (ton).
Note that an open collector output voltage rises with the pull-up voltage during the POR period.
For the TL903x push-pull output devices, the output is "floating" during the POR period. A light pull-up (to V+) or pull-down (to V-) resistor can be used to pre-bias the output condition to prevent a floating output. If output high is the desired start-up condition, the open collector TL902x can be used since a pull-up resistor is already required.