SBOS836G March 2020 – March 2022 TLV9041 , TLV9042 , TLV9044
PRODUCTION DATA
The TLV904x family is specified for operation from 1.2 V to 5.5 V (±0.6 V to ±2.75 V); many specifications apply from –40°C to 125°C. Section 7.7 presents parameters that may exhibit significant variance with regard to operating voltage or temperature.
Supply voltages larger than 6 V may permanently damage the device; see the Absolute Maximum Ratings table.
Place 0.1-µF bypass capacitors close to the power-supply pins to reduce coupling errors from noisy or high-impedance power supplies. For more detailed information on bypass capacitor placement, see Section 11.1.